HFC39

HFC39 Series couplings provide aseptic disconnect functionality. Automatic shutoff valves close off the flow path at disconnection, protecting valuable media while also eliminating the need for pinch clamps and tube welders. An easy-to-use thumb latch design provides a secure, leak-free connection as well as enabling one-handed disconnects.

Features Benefits
Automatic shutoff valves Validated aseptic disconnect for pre-sterilized systems
Audible “click” Provides confidence of a secure
connection
Lightweight Easy integration with single-use tube assemblies
BSE/TSE free materials Meet ADCF requirements
Pressure: Vacuum to 125 psi, 8.62 bar
Temperature: -40°F (-40°C) to 280°F (138°C)
 
Materials:
Main components:

Polysulfone (amber tint), USP Class VI, ADCF

O-rings:

Silicone (clear), platinum-cured, USP Class VI, ADCF

Springs: 316 stainless steel
   
Sterilization:  
Gamma Up to 50 kGy gamma irradiation. Sterilize coupled or uncoupled.
Autoclave:

Up to 270°F (132°C) for 60 minutes. Up to 25 repetitions for uncoupled units and one cycle for coupled units.

HFC39 Water FlowLC Pressure Range
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
single shut-off Cv ~ 1.6 (23.05) max
Cv ~ 1.5 (21.61) max

Legend
Legend

11 list items
  • «
  • 1
  • »

Product

Bodies

HFCD17439M product photo

HFCD17439M

1/4 Hose Barb Valved In-Line Coupling Body
HFCD17839M product photo

HFCD17839M

1/2 Hose Barb Valved In-Line Coupling Body
HFCD17639M product photo

HFCD17639M

3/8 Hose Barb Valved In-Line Coupling Body

Caps & Plugs

HFC30039M product photo

HFC30039M

Sealing Plug HFC39
HFC32039 product photo

HFC32039

Sealing Cap HFC39

Inserts

HFCD22839M product photo

HFCD22839M

1/2 Hose Barb Valved In-Line Coupling Insert
HFC22639M product photo

HFC22639M

3/8 Hose Barb Non-Valved In-Line Coupling Insert
HFCD22639M product photo

HFCD22639M

3/8 Hose Barb Valved In-Line Coupling Insert
HFC22439M product photo

HFC22439M

1/4 Hose Barb Non-Valved In-Line Coupling Insert
HFCD22439M product photo

HFCD22439M

1/4 Hose Barb Valved In-Line Coupling Insert
HFC22839M product photo

HFC22839M

1/2 Hose Barb Non-Valved In-Line Coupling Insert
11 list items
  • «
  • 1
  • »

Recently Viewed

View All