AseptiQuik X

AseptiQuik® X large format 1" connectors provide quick and easy sterile connections for high flow applications, even in non-sterile environments. AseptiQuik X’s “TWIST-PULL-TWIST” design enables users to quickly transfer large volumes of media easily with less risk of operator error. The connector’s robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can now make 1” sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

AseptiQuik X Introduction AseptiQuik X Assembly AseptiQuik X Best Practices
Features Benefits
TWIST-PULL-TWIST Design Intuitive  three-step connection process reduces risk of operator error
Membrane Pull Tabs Ensure simultaneous and secure removal of both membranes
Robust Construction Repeatable and reliable performance with no additional hardware required
Integrated Lock Ring Secures final connection preventing disassembly
CPC Click Audible confirmation of completed assembly steps
Pressure: Up to 60 psi, 4.1 bar
Temperature: 39°F to 104°F (4°C  to 40°C)
Typical Flow Rate: Cv~14.4 max
 
Materials:
Main Components:

Polycarbonate (white), USP Class VI, ADCF

Lock Ring:         Polycarbonate (blue), USP Class VI, ADCF

Pull Tabs:

Polycarbonate (blue, standard version), USP Class VI,

ADCF

Polycarbonate (white, HT version), USP Class VI, ADCF

Caps:

Polypropylene (clear), USP Class VI, ADCF

Seals:

Silicone (clear), platinum-cured, USP Class VI, ADCF

Membrane:

Polyethylene (standard version),USP Class VI, ADCF

Hydrophobic polyethersulfone (HT version), USP Class VI

   
Termination Size:

3/4" and 1" ID hose barb (19.0mm and 25.4mm), 1-1/2" sanitary

   
Sterilization:  
Gamma:

Up to 50kGy irradiation

Autoclave: High Temp (HT) Version:

Up to 266°F (130°C) for 30 minutes

   
Colder AseptiQuik X Flow
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-through Cv~14.4 max

Legend

Legend

12 list items
  • «
  • 1
  • »

Product

Bodies

AQX17012 product photo

AQX17012

AQX17012
3/4 Hose Barb AseptiQuik X Body
Product ID: AQX17012
AQX17012HT product photo

AQX17012HT

AQX17012HT
3/4 Hose Barb AseptiQuik X Body, High Temperature
Product ID: AQX17012HT
AQX17016 product photo

AQX17016

AQX17016
1 Hose Barb AseptiQuik X Body
Product ID: AQX17016
AQX17016HT product photo

AQX17016HT

AQX17016HT
1 Hose Barb AseptiQuik X Body, High Temperature
Product ID: AQX17016HT
AQX33024 product photo

AQX33024

AQX33024
1-1/2 Sanitary AseptiQuik X Body
Product ID: AQX33024
AQX33024HT product photo

AQX33024HT

AQX33024HT
1-1/2 Sanitary AseptiQuik X Body, High Temperature
Product ID: AQX33024HT

Inserts

AQX22012 product photo

AQX22012

AQX22012
3/4 Hose Barb AseptiQuik X Insert
Product ID: AQX22012
AQX22012HT product photo

AQX22012HT

AQX22012HT
3/4 Hose Barb AseptiQuik X Insert, High Temperature
Product ID: AQX22012HT
AQX22016 product photo

AQX22016

AQX22016
1 Hose Barb AseptiQuik X Insert
Product ID: AQX22016
AQX22016HT product photo

AQX22016HT

AQX22016HT
1 Hose Barb AseptiQuik Insert, High Temperature
Product ID: AQX22016HT
AQX44024 product photo

AQX44024

AQX44024
1-1/2 Sanitary AseptiQuik X Insert
Product ID: AQX44024
AQX44024HT product photo

AQX44024HT

AQX44024HT
1-1/2 Sanitary AseptiQuik X Insert, High Temperature
Product ID: AQX44024HT
12 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products