AseptiQuik S

AseptiQuik® S Connectors Small Format 1/8", 1/4" and 3/8" hose barb and the 1/4" & 3/4" sanitary termination Connectors provide quick and easy sterile connections for small-flow applications, even in non-sterile environments. The “FLIP-CLICK-PULL” design of AseptiQuik S enables users to quickly transfer small volumes of media easily with less risk of operator error. The connector’s genderless and robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can now make 1/8", 1/4" and 3/8" sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

AseptiQuik S Introduction video AseptiQuik S Assembly video AseptiQuik S Best Practices video
FeaturesBenefits
Genderless DesignEase single-use systems specifications with one part number for both halves
FLIP-CLICK-PULLIntuitive three-step connection process reduces risk of operator error
Integrated Pull Tab CoversPull tabs act as protective cover reducing part complexity and ensure simultaneous removal of both membranes
Robust ConstructionRepeatable and reliable performance with no additional hardware required
CPC ClickAudible confirmation of assembly
1/4" Sanitary termination with straight boreMinimizes transitional flow disruptions through upstream processing

Operating Conditions (Fluid Transfer)

Temperature: 39°F to 104°F (4°C to 40°C)
Pressure: Up to 60 psi, 4.1 bar
Typical Flow Rate: Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”

Materials

Main Components: Polycarbonate (white), USP Class VI, ADCF
Pull Tabs/Covers: Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane: Polyethylene (standard version), USP Class VI, ADCF
Hydrophobic polyethersulfone (HT version), USP Class VI

Termination Sizes

Sizes: 1/8", 1/4" and 3/8" ID hose barb (3.2mm, 6.4mm and 9.5mm),3/4” sanitary and MPC insert

Sterilization

Gamma: Up to 50 kGy irradiation
Autoclave: High Temp (HT) Version:Up to 266°F (130°C) for 60 minutes
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-through

Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”.

Legend

Legend

12 list items
  • «
  • 1
  • »

Product

Genderless

AQS17002 product photo

AQS17002

1/8" Hose Barb Genderless AseptiQuik S Connector
AQS17002HT product photo

AQS17002HT

1/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
AQS17004 product photo

AQS17004

1/4" Hose Barb Genderless AseptiQuik S Connector
AQS17004HT product photo

AQS17004HT

1/4" Hose Barb Genderless AseptiQuik S Connector, High Temperature
AQS17006 product photo

AQS17006

3/8" Hose Barb Genderless AseptiQuik S Connector
AQS17006HT product photo

AQS17006HT

3/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
AQS17MPC product photo

AQS17MPC

Genderless AseptiQuik S Connector with MPC Insert
AQS17MPCHT product photo

AQS17MPCHT

Genderless AseptiQuik S Connector with MPC Insert, High Temperature
AQS33004 product photo

AQS33004

1/4" Sanitary Genderless AseptiQuik S Connector (Straight Bore Flow Path)
AQS33004HT product photo

AQS33004HT

1/4" Sanitary Genderless AseptiQuik S Connector, High Temperature (Straight Bore Flow Path)
AQS33012 product photo

AQS33012

3/4" Sanitary Genderless AseptiQuik S Connector
AQS33012HT product photo

AQS33012HT

3/4" Sanitary Genderless AseptiQuik S Connector, High Temperature
12 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products