AseptiQuik G

AseptiQuik® G Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1 1/2 -inch sizes and genderless connections—the AseptiQuik family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.

AseptiQuik G Introduction AseptiQuik G Assembly AseptiQuik G Best Practices
FeaturesBenefits
Genderless DesignEases integration of single-use systems with universal mating between G connectors
Robust constructionRepeatable and reliable performance with no additional hardware required
FLIP-CLICK-PULLInnovative three-step connection process reduces risk of operator error
Integrated pull tab coversPull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
CPC ClickAudible confirmation of assembly
Chemical CompatibilityAseptiQuik PPSU enables genderless connection for a greater range of chemical applications.
pH rangeAseptiQuik PPSU: Versatile connections across downstream processes with a pH range from 2 to 12
Pressure:Up to 60 psi, 4.1 bar 
Up to 75 psi, 5.1 bar for 48 hours
Temperature:34°F to 104°F (1°C to 40°C)
Sterilization:

Gamma Standard (blue) and PPSU (purple) Version: Up to 50kGy irradiation

AutoClave (white, High Temp(HT) Version):

One Cycle up to 266°F (130°C) for 60 minutes

Termination Size:

1/4", 3/8”, 1/2", 3/4" ID hose barb (6.4mm,
9.5mm, 12.7mm, 19.0mm) and 3/4", 1-1/2" sanitary

 
Materials:
Main Components:

Polycarbonate (white), USP Class VI, ADCF (standard and HT versions)
Polyphenylsulfone - PPSU, USP Class VI, ADCF (AQG PPSU version)

Pull Tabs/Caps:

Polycarbonate (blue, standard version),
USP Class VI, ADCF
Polycarbonate (white, HT version),
USP Class VI, ADCF
Polycarbonate (purple, PPSU version),
USP Class VI, ADCF
Seals:

Silicone (clear), platinum-cured,
USP Class VI, ADCF

Membrane:

Polyethylene (standard version, PPSU version),
USP Class VI, ADCF
Hydrophobic polyethersulfone with PTFE strip (HT version),
USP Class VI

  
  
AseptiQuik G Flow
  
This graph is intended to give you a general idea of the performance capabilities of each product line. The shaded area of the graph represents the operating range of the product family, i.e. upper and lower values are shown. Therefore, depending on the exact coupling configurations selected, you can reasonably expect values to fall within the shaded area.
   
straight-through

Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”.

Legend
Legend

17 list items

Product

Genderless

AQG17004 product photo

AQG17004

AQG17004
1/4 Hose Barb Genderless AseptiQuik G Connector Body
Product ID: AQG17004
AQG17004HT product photo

AQG17004HT

AQG17004HT
1/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
Product ID: AQG17004HT
AQG17104 product photo

AQG17104

AQG17104
1/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body
Product ID: AQG17104
AQG17006 product photo

AQG17006

AQG17006
3/8 Hose Barb Genderless AseptiQuik G Connector Body
Product ID: AQG17006
AQG17006HT product photo

AQG17006HT

AQG17006HT
3/8 Hose Barb Genderless AseptiQuik G Connector Body- High Temperature
Product ID: AQG17006HT
AQG17106 product photo

AQG17106

AQG17106
3/8" Hose Barb Genderless AseptiQuik G PPSU Connector Body
Product ID: AQG17106
AQG17008 product photo

AQG17008

AQG17008
1/2 Hose Barb Genderless AseptiQuik G Connector Body
Product ID: AQG17008
AQG17008HT product photo

AQG17008HT

AQG17008HT
1/2 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
Product ID: AQG17008HT
AQG17108 product photo

AQG17108

AQG17108
1/2" Hose Barb Genderless AseptiQuik G PPSU Connector Body
Product ID: AQG17108
AQG17012 product photo

AQG17012

AQG17012
3/4 Hose Barb Genderless AseptiQuik G Connector Body
Product ID: AQG17012
AQG17012HT product photo

AQG17012HT

AQG17012HT
3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
Product ID: AQG17012HT
AQG17112 product photo

AQG17112

AQG17112
3/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body
Product ID: AQG17112
17 list items

Recently Viewed

View All