Termination Size

Termination Type

Valved?

Mounting Options

RFID Enabled

Biopharma

Connecting life and science. When a single drop of fluid can make the difference in someone’s health, you need smart fluid handling solutions that get the job done safely. Biopharmaceutical manufacturers worldwide rely on CPC for reliable sterile connect and sterile disconnect products that improve yield, cut costs and reduce time to market. CPC connectors are specially engineered to maximize design flexibility, allowing you to create robust systems with minimal risk.

Validation Reports
Extractables Reports
Additional Resources
Videos

Single-Use Technologies

Aseptic Connections
Aseptic Disconnections
Steam-Thru® Connections

Single-Use Applications

Transfer Lines
Sterility Assurance
Filter Integrity Testing
 
  • AseptiQuikSConnector2

    AseptiQuik S

    Read More
    Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
  • AseptiQuikGConnector1

    AseptiQuik G

    Read More
    Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
  • AseptiQuikCConnector1

    AseptiQuik C

    Read More
    Provide quick and easy sterile connections, even in non-sterile environments.
  • AseptiQuikLConnector2

    AseptiQuik L

    Read More
    Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
  • AseptiQuikXConnector1

    AseptiQuik X

    Read More
    Large format 1" connectors provide quick and easy sterile connections for high flow applications.
  • AseptiQuikSTCConnector1

    AseptiQuik STC

    Read More
    Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.
  • AseptiQuikDCConnector1

    AseptiQuik DC

    Read More
    Make quick and easy sterile connections and disconnections, even in non-sterile environments.
  • HFCDisconnect2

    HFC Disconnect

    Read More
    Ease to operate sterile disconnect with protective thumb latch covering.
  • HFC391

    HFC39

    Read More
    Aseptic disconnect functionality with automatic shutoff valves.
  • MPC1

    MPC

    Read More
    Add ease of use and security to your most critical fluid handling applications.
  • Back-to-BackAdapters14

    Back-to-Back Adapters

    Read More
    Gives the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing.
  • MPX1

    MPX

    Read More
    Full line of connectors and configurations, including pressure sealing caps and plugs.
  • MPU1

    MPU

    Read More
    A 3/4" and 1" hose barb provides smooth, rapid media transfer.
  • SaniQuik

    SaniQuik

    Read More
    Integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps.
  • Sanitary1

    Sanitary

    Read More
    Attach directly to popular 3/4" mini and 1" maxi size sanitary connections.
  • Steam-ThruConnections1

    Steam-Thru Connections

    Read More
    Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.
  • DrumQuikPURAccessories5

    DrumQuik PUR Accessories

    Read More
    Accessories for DrumQuik PUR closed-dispensing systems.