Category

    Termination Size

      Valved?

        Mounting Options

          Biopharma

          Connecting life and science. When a single drop of fluid can make the difference in someone’s health, you need smart fluid handling solutions that get the job done safely. Biopharmaceutical manufacturers worldwide rely on CPC for reliable sterile connect and sterile disconnect products that improve yield, cut costs and reduce time to market. CPC connectors are specially engineered to maximize design flexibility, allowing you to create robust systems with minimal risk.

          Validation Reports
          Additional Resources
          Videos

          Single-Use Technologies

          Aseptic Connections
          Aseptic Disconnections
          Steam-Thru® Connections

          Single-Use Applications

          Transfer Lines
          Sterility Assurance
          Filter Integrity Testing
           
          • AseptiQuikSConnector2

            AseptiQuik S

            Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
          • AseptiQuikGConnector1

            AseptiQuik G

            Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
          • AseptiQuikCConnector1

            AseptiQuik C

            Provide quick and easy sterile connections, even in non-sterile environments.
          • AseptiQuikLConnector2

            AseptiQuik L

            Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
          • AseptiQuikXConnector1

            AseptiQuik X

            Large format 1" connectors provide quick and easy sterile connections for high flow applications.
          • AseptiQuikSTCConnector1

            AseptiQuik STC

            Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.
          • AseptiQuikDCConnector1

            AseptiQuik DC

            Make quick and easy sterile connections and disconnections, even in non-sterile environments.
          • HFC391

            HFC39

            Aseptic disconnect functionality with automatic shutoff valves.
          • MPC1

            MPC

            Add ease of use and security to your most critical fluid handling applications.
          • Back-to-BackAdapters14

            Back-to-Back Adapters

            Gives the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing.
          • MPX1

            MPX

            Full line of connectors and configurations, including pressure sealing caps and plugs.
          • MPU1

            MPU

            A 3/4" hose barb provides smooth, rapid media transfer.
          • SaniQuik

            SaniQuik

            Integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps.
          • Sanitary1

            Sanitary

            Attach directly to popular 3/4" mini and 1" maxi size sanitary connections.
          • Steam-ThruConnections1

            Steam-Thru Connections

            Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.
          • DrumQuikPURAccessories5

            DrumQuik PUR Accessories

            Accessories for DrumQuik PUR closed-dispensing systems.