Puncture Seal

The Puncture Seal dispensing system provides clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging. The system consists of a Puncture Seal closure cap and a specially designed quick disconnect coupling body.

The closure makes a positive thread or snap-in seal with a 38mm fitment neck. The Puncture Seal coupling body automatically breaks the membrane seal on the closure cap when connected. To switch to a new container, simply depress the CPC thumb latch to disconnect the system and then connect the Puncture Seal coupling body to a fresh container.
Features Benefits
Puncture Seal coupling Easily breaks the Puncture Seal
membrane
Polypropylene and polyethylene materials
Greater chemical resistance
Puncture Seal membrane Eliminates shipping caps and o-rings
CPC thumb latch One-hand connection and disconnection
Pressure: Vacuum to 120 psi
Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous
Materials:
Main components and valves: Polypropylene
38mm closure: Polyethylene (LDPE)
Thumb latch: Stainless steel
Valve spring: 316 Stainless steel
External spring and pin: Stainless steel
O-rings:

EPDM

Closure size: SP-400 38mm

NOTE: Contact CPC for pressure and temperature ratings on closure cap.

straight-through Cv~ .95 (13.7)
single shut-off Cv~ .75 (10.8)

Legend
Legend

6 list items
  • «
  • 1
  • »

Product

Bag Closures

PSC38MM product photo

PSC38MM

PSC38MM
38mm Thread On Puncture Seal Cap - NSF
Product ID: PSC38MM
496200 product photo

496200

496200
Puncture Seal Bag Closure (PSC)
Product ID: 496200

Bodies

PSD1700412 product photo

PSD1700412

PSD1700412
1/4 Hose Barb Valved In-Line Coupling Body - NSF
Product ID: PSD1700412
PS1700612 product photo

PS1700612

PS1700612
3/8 Hose Barb Non-Valved In-Line Coupling Body - NSF
Product ID: PS1700612
PS1700412 product photo

PS1700412

PS1700412
1/4 Hose Barb Non-Valved In-Line Coupling Body - NSF
Product ID: PS1700412
PSD1700612 product photo

PSD1700612

PSD1700612
3/8 Hose Barb Valved In-Line Coupling Body - NSF
Product ID: PSD1700612
6 list items
  • «
  • 1
  • »

Recently Viewed

View All