BLQ6D46006
SAE-6 Valved In-Line Insert Everis BLQ6
- Material:
- Aluminum
- Material Finish:
- Anodized
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Mounting Option:
- In-Line
- Temperature Range:
- 0°F - 240°F ((-17°C) - 115°C)
- Seal Options:
- EPDM
- Valve Spring:
- Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Shipping/Storage Temperature Range:
- -40°F to 240°F (-40°C to 115°C)
- Axial Mis-alignment:
- 1 mm max.
- Spillage:
- Spillage: 0.03 cc per disconnect rated at 0 psi; 0.03 cc per disconnect rated at 120 psi; Inclusion: 0.22 cc per connect
- Weight:
- .001 Each
- Bag Qty:
- 10