Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

BLQ6D30006

3/8" Flow Everis BLQ6 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Aluminum
Material Finish:
Anodized
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Mounting Option:
In-Line
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
Body Type:
Body
Shipping/Storage Temperature Range:
-40°F to 240°F (-40°C to 115°C)
Axial Mis-alignment:
1 mm max.
Spillage:
Spillage: 0.03 cc per disconnect rated at 0 psi; 0.03 cc per disconnect rated at 120 psi; Inclusion: 0.22 cc per connect
Weight:
.001 Each
Bag Qty:
10

Mating Parts

Recently Viewed

View all recently visited products