BLQ4D30008
1/4" Flow Everis BLQ4 with 1/2" SAE thread, Valved In-Line Liquid Cooling Coupling Body
- Material:
- Brass
- Material Finish:
- Chrome
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- Chrome
- Mounting Option:
- Thread
- Temperature Range:
- 0°F - 240°F (-17°C - 115°C)
- Seal Options:
- EPDM
- Valve Spring:
- Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Spillage:
- Spillage is < 0.025 cc per disconnect at 0 psi and < 0.055 cc per disconnect rated at 120 psi; Inclusion < 0.025 cc per connect
- Weight:
- .001 Each
- Bag Qty:
- 10