Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

AQW17020HT

copy to clipboard click to copy Copied to clipboard!

1 1/4" Hose Barb Genderless AseptiQuik W High Temperature Connector Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polycarbonate
Material Finish:
Molded White
Pressure Range:
Up to 60 psi, 4.1 bar; Up to 75 psi, 5.1 bar for 48 hours
Color:
White with white pull tab
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
34°F - 104°F (1°C - 40°C)
Seal Options:
Silicone, platinum-cured
Valve Option:
Non-Valved
Body Type:
Genderless
Bag Qty:
1

Recently Viewed

View all recently visited products