AQW17016HT
1" Hose Barb Genderless AseptiQuik W High Temperature Connector Body
- Material:
- Polycarbonate
- Material Finish:
- Molded White
- Pressure Range:
- Up to 60 psi, 4.1 bar; Up to 75 psi, 5.1 bar for 48 hours
- Color:
- White with white pull tab
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma, autoclave
- Temperature Range:
- 34°F - 104°F (1°C - 40°C)
- Seal Options:
- Silicone, platinum-cured
- Valve Option:
- Non-Valved
- Body Type:
- Genderless
- Bag Qty:
- 1