AQSTC2331000
1-1/2 Sanitary AseptiQuik STC
- Material:
- Polycarbonate, USP Class VI, ADCF
- Material Finish:
- Molded White
- Pressure Range:
- Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
- Color:
- White with blue pull tab
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Body Type:
- Body
- Weight:
- .2875 Each
- Bag Qty:
- 1