AQS33012HT
3/4" Sanitary Genderless AseptiQuik S Connector, High Temperature
- Material:
- Polycarbonate, USP Class VI, ADCF
- Material Finish:
- Molded White
- Pressure Range:
- Up to 60 psi, 4.1 bar
- Color:
- White with white tab covers
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma, autoclave
- Temperature Range:
- 39°F - 104°F (4°C - 40°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Option:
- Non-Valved
- Body Type:
- Genderless
- Weight:
- .05672 Each
- Bag Qty:
- 5