AQG33124
1 1/2" Sanitary Genderless AseptiQuik G PPSU Connector Body
- Material:
- Polyphenylsulfone, USP Class VI, ADCF
- Material Finish:
- Molded White
- Color:
- White with purple pull tab
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma
- Temperature Range:
- 34°F - 104°F (1°C - 40°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Option:
- Non-Valved
- Body Type:
- Genderless
- Bag Qty:
- 5