Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

AQG33024

1½" Sanitary Genderless AseptiQuik G Connector Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Molded White
Pressure Range:
Up to 60 psi, 4.1 bar for 30 days; Up to 75 psi, 5.1 bar for 48 hours
Color:
White with Blue Pull Tab
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
34 F - 104 F (1 C - 40 C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved
Body Type:
Genderless
Weight:
.001 Each
Bag Qty:
5

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products