SaniQuik

CPC’s SaniQuik™ connection answers the question of how to integrate single-use components with your existing stainless processing equipment. This integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps. Once attached it permits quick and easy connection to single-use bag systems, manifolds or tube sets with Colder disposable coupling bodies. 
Disconnecting coupling reduces sanitary gasket replacement
Features Benefits
3/4" and 1-1/2" sanitary terminations Connect to hard plumbed systems with sanitary standard gaskets and tri-clover clamps
 Compatible with MPC & MPX Series  Quick and easy connections to industry standard plastic couplings on single-use bag and tube sets
 Integral coupling adaptor  Disconnecting coupling reduces sanitary gasket replacement
BSE/TSE free materials Meet ADCF requirements
Pressure: Vacuum to 60 psi, 4.14 bar
Temperature: -40°F to 300°F (-40°C to 149°C)
Sterilization: Autoclave
   
Materials:
Main components: 316L
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
click
straight-through Cv~14.2 (204.60) max

Legend
Legend

7 list items
  • «
  • 1
  • »

Product

Inserts

SQCC221212M product photo

SQCC221212M

SQCC221212M
3/4 Sanitary Fitting Non-Valved Coupling Insert
Product ID: SQCC221212M
SQCC222424M product photo

SQCC222424M

SQCC222424M
1-1/2 Sanitary Fitting Non-Valved Coupling Insert
Product ID: SQCC222424M
SQCX221212M product photo

SQCX221212M

SQCX221212M
3/4 Sanitary Fitting Non-Valved Coupling Insert
Product ID: SQCX221212M
SQCX222416M product photo

SQCX222416M

SQCX222416M
1-1/2 Sanitary Non-Valved Coupling Insert, .86 Bore
Product ID: SQCX222416M
SQCX222424M product photo

SQCX222424M

SQCX222424M
1-1/2 Sanitary Fitting Non-Valved Coupling Insert
Product ID: SQCX222424M

O-Rings and Seals

2260100 product photo

2260100

2260100
SaniQuik USP Class VI, ADCF Silicone O-Ring
Product ID: 2260100
2260200 product photo

2260200

2260200
SaniQuik USP Class VI, ADCF Silicone O-Ring
Product ID: 2260200
7 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products