2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

AQL17012

3/4" Hose Barb Genderless AseptiQuik L Connector Body
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Molded White
Pressure Range:
60 psi, 4.1 bar for 30 days; 75 psi, 5.1 bar for 48 hours
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
34°F - 104°F (1°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved

Recently Viewed

View All