Termination Size

Termination Type

Valved?

Mounting Options

Spring in FlowPath?

RFID Enabled

AseptiQuik®Sterile

AseptiQuik® Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1-inch sizes and genderless connections—the AseptiQuik® family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.

Validation Reports
Extractables Reports
Additional Resources
Videos

Single-Use Technologies

Aseptic Connections
Aseptic Disconnections
Steam-Thru® Connections

Single-Use Applications

Transfer Lines
Sterility Assurance
Filter Integrity Testing
 
 
 
  • AseptiQuikSConnector3

    AseptiQuik S

    Read More
    Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
  • AseptiQuikGConnector

    AseptiQuik G

    Read More
    Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
  • AseptiQuikCConnector

    AseptiQuik C

    Read More
    Provide quick and easy sterile connections, even in non-sterile environments.
  • AseptiQuikLConnector3

    AseptiQuik L

    Read More
    Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
  • AseptiQuikXConnector

    AseptiQuik X

    Read More
    Large format 1" connectors provide quick and easy sterile connections for high flow applications.
  • AseptiQuikDCConnector

    AseptiQuik DC

    Read More
    Make quick and easy sterile connections and disconnections, even in non-sterile environments.
  • AseptiQuikSTCConnector

    AseptiQuik STC

    Read More
    Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.
  • Steam-ThruConnections

    Steam-Thru Connections

    Read More
    Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.
  • SaniQuik2

    SaniQuik

    Read More
    Integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps.