Termination Size

    Termination Type

      Valved?

        Mounting Options

          AseptiQuik®Sterile

          AseptiQuik® Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1-inch sizes and genderless connections—the AseptiQuik® family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.

          Validation Reports
          Extractables Reports
          Additional Resources
          Videos

          Single-Use Technologies

          Aseptic Connections
          Aseptic Disconnections
          Steam-Thru® Connections

          Single-Use Applications

          Transfer Lines
          Sterility Assurance
          Filter Integrity Testing
           
           
           
          • AseptiQuikSConnector3

            AseptiQuik S

            Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
          • AseptiQuikGConnector

            AseptiQuik G

            Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
          • AseptiQuikCConnector

            AseptiQuik C

            Provide quick and easy sterile connections, even in non-sterile environments.
          • AseptiQuikLConnector3

            AseptiQuik L

            Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
          • AseptiQuikXConnector

            AseptiQuik X

            Large format 1" connectors provide quick and easy sterile connections for high flow applications.
          • AseptiQuikDCConnector

            AseptiQuik DC

            Make quick and easy sterile connections and disconnections, even in non-sterile environments.
          • AseptiQuikSTCConnector

            AseptiQuik STC

            Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.
          • Steam-ThruConnections

            Steam-Thru Connections

            Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.
          • SaniQuik2

            SaniQuik

            Integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps.