Nuts & Ferrules

Nuts & Ferrules from CPC accompany our NS1 and PMC12 1/4-28 couplings. 
7 list items
  • «
  • 1
  • »

Product

Nuts & Ferrules

2418900 product photo

2418900

1/4-28 Nut, 1/16 Tubing (PMC 12)
2419000 product photo

2419000

1/4-28 Nut, 1/8 Tubing (PMC 12)
2419199 product photo

2419199

1/4-28 Nut, 1/16 Tubing (PMC 12)
2419299 product photo

2419299

1/4-28 Nut, 1/8 Tubing (PMC 12)
2419300 product photo

2419300

1/16 Ferrule, ETFE (blue)
2419400 product photo

2419400

1/8 Ferrule, ETFE (yellow)
2419600 product photo

2419600

3.0mm Ferrule, ETFE (orange)
7 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products