AQGDC17006
3/8" Hose Barb AseptiQuik G Disconnect
- Material:
- Polycarbonate, USP Class VI, ADCF
- Material Finish:
- Molded White
- Pressure Range:
- 0-60 psi; Up to 75 psi for 48 hours
- Color:
- White with blue pull tab
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma
- Temperature Range:
- 34°F - 104°F (1°C - 40°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Spring:
- Alloy C-276
- Valve Option:
- Valved
- Body Type:
- Genderless
- Weight:
- .001 Each
- Bag Qty:
- 5