AQCDC17006
3/8 Hose Barb AseptiQuik C DC Body
- Material:
- Polycarbonate, USP Class VI, ADCF
- Material Finish:
- Molded White
- Pressure Range:
- Up to 60 psi, 4.1 bar
- Color:
- White with blue pull tab
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma
- Temperature Range:
- 39°F - 104°F (4°C - 40°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Option:
- Valved
- Body Type:
- Body
- Weight:
- .1809 Each
- Bag Qty:
- 5