Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

45000

3/8 Compression Valved Coupling Insert (NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Insert

Recently Viewed

View all recently visited products