Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

APC17006SH

3/8 In-Line Hose Barb Coupling Body with Shroud
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products