Category ORDERABILITYww Productsww
Material ABS Acetal Aluminum Brass EPDM FDA BUNA-N FDA EPDM FFKM FKM HDPE Nylon PVC PVC Vinyl PVDF Polycarbonate Polycarbonate, USP Class VI, ADCF Polyethylene Polyphenylsulfone, USP Class VI, ADCF Polyphenylsulfone/PPSU Polypropylene Polysulfone Polysulfone, USP Class VI, ADCF Silicone Stainless Steel UV Polysulfone
Termination Size 1" 1-1/2" 1/16" 1/2" 1/32" 1/4" 1/8" 10-32 10mm 3/16" 3/32" 3/4" 3/8" 38mm 3mm 4mm 5/16" 5/32" 5/8" 5mm 7/32" 8mm Female Luer Female Slip Luer G 1/2 Male Luer Male Slip Luer
Termination Type 1/4-28 10-32 Thread Adapter BSPP Thread BSPT Thread Bag Closures Caps & Plugs Compression Cross - Tube to Tube Elbow Fitting Elbow Fitting - Thread to Tube Elbow Fitting Reducer - Tube to Tube Elbow Hose Barb FNPT Thread Female Flare Female Slip Luer Flare G Thread (BSPP) G-Thread G-Thread/BSPP GHT Hose Barb John Guest Locking Hose Barb Luer Fitting MNPT Thread NPT Thread NPT Threaded Fitting Other PTF SAE SAE Thread Sanitary Softube Straight Fitting Straight Fitting - Thread to Tube Tapered 10-32 Threaded Fitting Tee Fitting Tee Fitting - Thread to Tube Tee Fitting Reducer - Tube to Tube Y Fitting Y Fitting - Thread to Tube Y Fitting Reducer - Tube to Tube
Pressure Range 0 to 45 psig (0 to 3.1 bar) 500psi / no. of stations Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar Up to 35 psi, 2.4 bar Up to 60 psi, 4.1 bar Up to 60 psi, 4.1 bar for 30 days; Up to 75 psi, 5.1 bar for 48 hours Up to 60 psi, 4.1 bar; Up to 75 psi, 5.1 bar for 48 hours Vacuum to 100 psi, 6.9 bar Vacuum to 100psi, 6.9 bar per line Vacuum to 120 psi, 5.5 bar Vacuum to 120 psi, 8.3 bar Vacuum to 125 psi, 8.6 bar Vacuum to 15 psi, 1.0 bar Vacuum to 15 psi, 1.03 bar Vacuum to 20 psi, 1.38 bar Vacuum to 20 psi, 1.4 bar Vacuum to 200 psi, 13.8 bar Vacuum to 25 psi, 1.7 bar Vacuum to 250 psi, 17.3 bar Vacuum to 45 psi, 3.1 bar Vacuum to 60 psi, 4.2 bar Vacuum to 75 psi, 5.17 bar Vacuum to 80 psi, 5.5 bar Vacuum up to 20 psi, 1.38 bar
Valved? Non-Valved Valved
Seal Options BUNA-N BUNA-N, USP Class V, ADCF Buna-N USP Class V EPDM EPDM, FFKM EPDM, POE EPDM, Silicone EPR FDA BUNA-N FDA EPDM FDA Silicone FKM FKM, POE Santoprene Silicone, platinum-cured, USP Class VI, ADCF Simriz FFKM Simriz PPS Viton FKM
Mounting Options Elbow Free Floating In-Line In-line Panel Mount Tee Thread Y
Sterilization EtO, e-beam or gamma Gamma Gamma sterilizable Gamma, Up to 50 kGy irradiation Gamma, autoclave Gamma, autoclave, SIP process Gamma: Up to 50 kGy irradiation
Spring in FlowPath? Yes No
RFID Enabled Yes No