Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRONASAMP

North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with EPDM O-Rings and 316 Stainless Spring
Log In or register to download CAD Drawings.
Add to Quote Request
Material Finish:
Molded Yellow
Pressure Range:
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Seal Options:
EPDM
Body Type:
Sample Kits
Bag Qty:
1

Recently Viewed

View all recently visited products