Category

    Material

      Termination Size

        Termination Type

          Valved?

            Seal Options

              Mounting Options

                Sterilization

                  CPU.Bag Qty 25.PLC.Unspecified.Unspecified

                  Product

                  Bodies

                  PLCD16004 product photo

                  PLCD16004

                  1/4 Hose Barb Valved Panel Mount Coupling Body
                  PLC14006 product photo

                  PLC14006

                  3/8 JG Non-Valved In-Line Coupling Body
                  PLCD10006 product photo

                  PLCD10006

                  3/8 NPT Valved Coupling Body
                  PLC10006 product photo

                  PLC10006

                  3/8 NPT Non-Valved Coupling Body
                  PLC130M10 product photo

                  PLC130M10

                  10mm PTF Non-Valved In-Line Coupling Body
                  PLC12004 product photo

                  PLC12004

                  1/4 PTF Non-Valved Panel Mount Coupling Body
                  31600 product photo

                  31600

                  1/4 BSPT Valved Coupling Body (PLCD10004BSPT NSF)
                  PLCD120M8 product photo

                  PLCD120M8

                  8mm PTF Valved Panel Mount Coupling Body
                  PLC16005 product photo

                  PLC16005

                  5/16 Hose Barb Non-Valved Panel Mount Coupling Body
                  PLC13006 product photo

                  PLC13006

                  3/8 PTF Non-Valved In-Line Coupling Body
                  PLC13004 product photo

                  PLC13004

                  1/4 PTF Non-Valved In-Line Coupling Body
                  PLC120M8 product photo

                  PLC120M8

                  8mm PTF Non-Valved Panel Mount Coupling Body

                  Recently Viewed

                  View All