Category

    Material

      Termination Size

        Termination Type

          Valved?

            Seal Options

              Mounting Options

                CPU.Bag Qty 25.PLC NSF.Unspecified.Unspecified

                Product

                Bodies

                28000 product photo

                28000

                1/4 Hose Barb Non-Valved Panel Mount Coupling Body (PLC16004 NSF)
                26700 product photo

                26700

                3/8 Hose Barb Valved Panel Mount Coupling Body (PLCD16006 NSF)
                22600 product photo

                22600

                3/8 NPT Non-Valved Coupling Body (PLC10006 NSF)
                28200 product photo

                28200

                1/4 JG Valved Panel Mount Coupling Body (PLCD11004 NSF)
                21000 product photo

                21000

                1/4 NPT Valved Coupling Body (PLCD10004 NSF)
                23200 product photo

                23200

                1/4 PTF Non-Valved In-Line Coupling Body (PLC13004 NSF)
                22100 product photo

                22100

                1/4 Hose Barb Valved In-Line Coupling Body (PLCD17004 NSF)
                21100 product photo

                21100

                1/4 Hose Barb Valved Panel Mount Coupling Body (PLCD16004 NSF)
                24500 product photo

                24500

                3/8 PTF Valved In-Line Coupling Body (PLCD13006 NSF)
                20400 product photo

                20400

                1/4 NPT Non-Valved Coupling Body (PLC10004 NSF)
                20800 product photo

                20800

                3/8 Hose Barb Valved In-Line Coupling Body (PLCD17006 NSF)
                22900 product photo

                22900

                1/4 JG Valved In-Line Coupling Body (PLCD14004 NSF)

                Recently Viewed

                View All