Category

    Material

      Termination Size

        Termination Type

          Pressure Range

            Valved?

              Seal Options

                Mounting Options

                  CPU.Bag Qty 25.APC.Unspecified.Unspecified

                  Product

                  Bodies

                  APC16006 product photo

                  APC16006

                  3/8 Hose Barb Non-Valved Panel Mount Coupling Body
                  APC13004SH product photo

                  APC13004SH

                  1/4 In-Line Coupling Body with Shroud
                  APCD16006 product photo

                  APCD16006

                  3/8 Hose Barb Valved Panel Mount Coupling Body
                  APCD10004 product photo

                  APCD10004

                  1/4 NPT Valved Coupling Body
                  APCD10004BSPT product photo

                  APCD10004BSPT

                  1/4 BSPT Valved Coupling Body
                  APCD130M10SH product photo

                  APCD130M10SH

                  10mm PTF In-Line Coupling Body with Shroud
                  APC130M8SH product photo

                  APC130M8SH

                  8mm PTF Coupling Body
                  APCD10006 product photo

                  APCD10006

                  3/8 NPT Valved Coupling Body
                  APC17004SH product photo

                  APC17004SH

                  1/4 Hose Barb In-Line Non-Valved Body with Shroud
                  APC10006 product photo

                  APC10006

                  3/8 NPT Non-Valved Coupling Body
                  APC13006SH product photo

                  APC13006SH

                  3/8 In-Line Coupling Body with Shroud
                  APC10004 product photo

                  APC10004

                  1/4 NPT Non-Valved Coupling Body

                  Recently Viewed

                  View All