2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

MPC32003

MPC Coupling Cap
In die Preisanfrage
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
Purple Tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 250°F (-40°C - 121°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved
MPC30003M Produktbild

MPC30003M

MPC Coupling Plug
`
MPC30039M Produktbild

MPC30039M

MPC Coupling Plug
`
MPC30L Produktbild

MPC30L

MPC Tethered Plug
`

Zuletzt angesehen

Alle anzeigen