2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

MPC30039M

MPC Coupling Plug
In die Preisanfrage
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 300°F (-40°C - 149°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved
MPC32003 Produktbild

MPC32003

MPC Coupling Cap
`
MPC32039 Produktbild

MPC32039

MPC Coupling Cap
`
MPC32L Produktbild

MPC32L

MPC Tethered Cap
`

Zuletzt angesehen

Alle anzeigen