Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

TMPMWHT

Sixtube Pressure Plug
Log In or register to download CAD Drawings.
In die Preisanfrage
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 100psi, 6.9 bar per line
Color:
Black
Mounting Option:
Free Floating
Seal Options:
BUNA-N
Body Type:
Caps & Plugs
Bag Qty:
100

Das könnte Sie auch interessieren

View all mating parts

Zuletzt angesehen

View all recently visited products