Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SMC01MBLK

copy to clipboard click to copy Copied to clipboard!

1/16 Hose Barb Non-Valved In-Line Coupling Set

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
Acetal
Material Finish:
Molded Black
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Other
Bag Qty:
50

Zuletzt angesehen

View all recently visited products