Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

PMC200412

1/4 PTF Non-Valved Coupling Insert
Log In or register to download CAD Drawings.
In die Preisanfrage
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Color:
Almond
Mounting Option:
Free Floating
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
25

Ersatzartikel

View all replacement parts

Das könnte Sie auch interessieren

View all mating parts

Hervorgehoben

Zuletzt angesehen

View all recently visited products