Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PMC12M42

4mm PTF Non-Valved Panel Mount Coupling Body
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Das könnte Sie auch interessieren

View all mating parts

Hervorgehoben

View all additional parts

Zuletzt angesehen

View all recently visited products