Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

PMC1002BSPT

1/8 BSPT Non-Valved Coupling Body
Log In or register to download CAD Drawings.
In die Preisanfrage
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)