Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLQ2D1704LRED

Everis 1/4" Locking Hose Barb Everis Valved In-Line Liquid Cooling Coupling Body, Warm Red
Log In or register to download CAD Drawings.
In die Preisanfrage

This product is not orderable at this time.

Material:
Polyphenylsulfone/PPSU
Material Finish:
Black, Transparent
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Black with warm red
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
Body Type:
Body
Shipping/Storage Temperature Range:
-40°C to 115°C
Spillage:
Spillage is < 0.015 cc per disconnect at 0 psi and  < 0.063 cc per disconnect rated at 200 psi;  Inclusion < 0.063 cc per connect
Bag Qty:
10

Das könnte Sie auch interessieren

View all mating parts

Zuletzt angesehen

View all recently visited products