Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

26600

copy to clipboard click to copy Copied to clipboard!

1/4 Hose Barb Valved Panel Mount Coupling Insert (PLCD42004 NSF)

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
In die Preisanfrage
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
25

Zuletzt angesehen

View all recently visited products