Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

PLC1700612

copy to clipboard click to copy Copied to clipboard!

3/8 Hose Barb Non-Valved In-Line Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
In die Preisanfrage
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Almond
Mounting Option:
Free Floating
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Das könnte Sie auch interessieren

View all mating parts

Hervorgehoben

Zuletzt angesehen

View all recently visited products