Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLCD400M10

10mm PTF Valved Panel Mount Coupling Insert
Log In or register to download CAD Drawings.
In die Preisanfrage
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
25

Ersatzartikel

Das könnte Sie auch interessieren

View all mating parts

Hervorgehoben

View all additional parts

Zuletzt angesehen

View all recently visited products