Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLCD24006

copy to clipboard click to copy Copied to clipboard!

3/8 NPT Valved Coupling Insert

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
In die Preisanfrage
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
25

Ersatzartikel

Das könnte Sie auch interessieren

View all mating parts

Hervorgehoben

Zuletzt angesehen

View all recently visited products