Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PLC120M8

copy to clipboard click to copy Copied to clipboard!

8mm PTF Non-Valved Panel Mount Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Das könnte Sie auch interessieren

View all mating parts

Hervorgehoben

Zuletzt angesehen

View all recently visited products