Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

NSHD26006

3/8 FNPT Valved In-Line Coupling Insert
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Gray with dark gray accent
Mounting Option:
Thread
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Spillage:
<0.1 cc (ml) per disconnect, 0.03cc per connect
Bag Qty:
5

Zuletzt angesehen

View all recently visited products