2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
Actual Part Not Shown

MM1602

1/8 Hose Barb Non-Valved Multi-Mount Coupling Body
In die Preisanfrage
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved

Zuletzt angesehen

Alle anzeigen