2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

MPX22803M

1/2 Hose Barb Non-Valved Coupling Insert
In die Preisanfrage
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
Purple Tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 250°F (-40°C - 121°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved
MPX30003M Produktbild

MPX30003M

MPX Coupling Plug
`
MPX30039M Produktbild

MPX30039M

MPX Coupling Plug
`

Zuletzt angesehen

Alle anzeigen