Anschlussgröße

Mit Ventil?

Dichtungsoption

Einbaumöglichkeit

RFID-gestützt?

Everis PLQ4

The Everis PLQ4 Series of quick disconnects provides ultra-reliable connections and dripless disconnections that protect sensitive electronic systems being cooled via liquid cooling. Built of polyphenylsulfone (PPSU), a high-performance thermoplastic, the Everis PLQ4 connector is lightweight and inherently resistant to galvanic corrosion. Everis PLQ4 connectors are rated UL94 V0 flame retardant and are easy to use making them a perfect choice for liquid cooling of electronics applications. These industry-leading connectors offer a high-flow capacity to optimize thermal management system performance. The Everis PLQ4 Series uses patent-pending CPC-developed valve technology that eliminates drips and is specifically designed for long-term connected states.

FeaturesBenefits
Made of high-performance PPSU materialLightweight, durable and chemically compatible with widely used liquid cooling fluids and UL94 VO flame retardant
Non-spill valve designNo drips during connection or disconnection
High flow to size ratio with low pressure dropIncreased cooling efficiency in small spaces
Ergonomic body and latch designSimple, intuitive one-handed operation
Audible click upon connectionProvides connection assurance
Barbed and threaded termination optionsMeets preferences for mounting or tubing connections
Robust product testing (product tested to 10,000 cycles)Reliability assurance with proven dimensional stability

Operating Conditions (Fluid Transfer)

Pressure Range: Vacuum to 120 psi, 8.3 bar
Temperature Range: 0°F to 240°F (-17°C to 115°C)
Storage/Shipping: -40°F to 240°F (-40°C to 115°C)
Flow Coefficient: Cv ~ 1.3 (1.1 Kv)

Materials

Main housing components: Polyphenylsulfone (PPSU)
Valves and thumb latch: PPSU
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM
Seal spacer: PTFE
Compliance: RoHS, REACH
Color: Matte Black with Cool Blue or Warm Red
Lubricants: Krytox® PFPE

Other

Tubing Sizes: 1/4" to 3/8" ID (6.4mm to 9.5mm ID)
Spillage: <0.015 cc per disconnect at 0 psi
<0.063 cc per disconnect rated at 200 psi
Inclusion: <0.063 cc per connect
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
double shut-offCv ~ 1.3 (Kv 1.1)

Legend
Legend

15 Elemente

Product

Bodies

PLQ4D17006LRED Produktbild

PLQ4D17006LRED

PLQ4D17006LRED
Everis 3/8" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
Produkt-ID: PLQ4D17006LRED
PLQ4D30004BLU Produktbild

PLQ4D30004BLU

PLQ4D30004BLU
Everis 1/4" Thread SAE-4 Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Produkt-ID: PLQ4D30004BLU
PLQ4D30006BLU Produktbild

PLQ4D30006BLU

PLQ4D30006BLU
Everis 3/8" Thread SAE-6 Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Produkt-ID: PLQ4D30006BLU
PLQ4D31004BLU Produktbild

PLQ4D31004BLU

PLQ4D31004BLU
Everis G 1/4 Thread/BSPP Valved Liquid Cooling Coupling Body, Cool Blue
Produkt-ID: PLQ4D31004BLU
PLQ4D31004RED Produktbild

PLQ4D31004RED

PLQ4D31004RED
Everis G 1/4 Thread/BSPP Valved Liquid Cooling Coupling Body, Warm Red
Produkt-ID: PLQ4D31004RED

Inserts

PLQ4D22004BLU Produktbild

PLQ4D22004BLU

PLQ4D22004BLU
Everis 1/4" Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
Produkt-ID: PLQ4D22004BLU
PLQ4D22004RED Produktbild

PLQ4D22004RED

PLQ4D22004RED
Everis 1/4" Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Warm Red
Produkt-ID: PLQ4D22004RED
PLQ4D22006BLU Produktbild

PLQ4D22006BLU

PLQ4D22006BLU
Everis 3/8" Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
Produkt-ID: PLQ4D22006BLU
PLQ4D22006LBLU Produktbild

PLQ4D22006LBLU

PLQ4D22006LBLU
Everis 3/8" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
Produkt-ID: PLQ4D22006LBLU
PLQ4D22006LRED Produktbild

PLQ4D22006LRED

PLQ4D22006LRED
Everis 3/8" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Warm Red
Produkt-ID: PLQ4D22006LRED
PLQ4D22006RED Produktbild

PLQ4D22006RED

PLQ4D22006RED
Everis 3/8" Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Warm Red
Produkt-ID: PLQ4D22006RED
PLQ4D46004BLU Produktbild

PLQ4D46004BLU

PLQ4D46004BLU
Everis 1/4" Thread SAE-4 Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
Produkt-ID: PLQ4D46004BLU
15 Elemente

Zuletzt angesehen

View all recently visited products