Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

74500

3/8 Hose Barb Non-Valved Elbow Coupling Insert (LC23006 NSF)
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
10

Zuletzt angesehen

View all recently visited products