Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

BACD17006

3/8 Hose Barb Valved In-Line BreakAway Coupling Body
Log In or register to download CAD Drawings.
In die Preisanfrage
Material:
Acetal
Material Finish:
Molded White
Pressure Range:
Vacuum to 20 psi, 1.4 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
0°F - 150°F (-18°C - 66°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Das könnte Sie auch interessieren

Alle anzeigen

Zuletzt angesehen

Alle anzeigen