Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

HQC17002

Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Hose
Log In or register to download CAD Drawings.
In die Preisanfrage
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 45 psi, 3.1 bar
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Other
Bag Qty:
1

Das könnte Sie auch interessieren

Zuletzt angesehen

View all recently visited products